ETHERLINE® TRAY
Industrial Ethernet cable for general purpose installations, PLTC and CMG- approval acc. to UL and CSA, suitable for EtherNet/IP applications, 1 up to 10 Gbit/s data transmission
PLTC (power limited tray cable) for protected use on cable trays
Benefits
- Wide application range due to multiple certifications
- 4pair: 10/100/1000 Mbit/s for Industrial Ethernet
- Cat.7 qualified for 10Gbit/s
Application range
- suitable for EtherNet/IP applications
- Fixed Installation
- Industrial machinery, plant engineering in the USA
- Can be used for Industrial Ethernet in harsh industrial environments
- Methods of Deployment: laying in trunking, ducts, trays, building riser
Product features
- High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
- Flame-retardant according to CSA FT4
UL Vertical-Tray Flame Test - Oil-resistant according to UL OIL RES I
Norm references / Approvals
- c(UL)us Typ CMG (75°C) acc.to UL 444 / CSA 22.2
- c(UL)us Typ PLTC acc. to UL 13
- electrical requirements acc. to IEC 61156-5
Product Make-up
- Core insulation: Based on Polyolefin
- Colour-coded in accordance with EIA/TIA 568A and B
- TP structure
- PVC outer sheath
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- Flexing: 15 x outer diameter
- Fixed installation: 10 x outer diameter
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-6
Temperature range
- Occasional flexing: -25°C to +80°C
- Fixed installation: -40°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.