EPIC® H-Q 5 PE protection earth contact

Protection earth contacts for EPIC® H-Q 5 und H-Q 7 series

Crimpable and thus vibration-proof PE protective conductor contact for rectangular connector inserts EPIC® H-Q 5 and EPIC® H-Q 7.

Crimpable PE protective conductor contact for inserts EPIC® H-Q and EPIC® H-Q 7.

Supplementary automation components from LappFood & BeverageMechanical and plant engineeringRailWind EnergySuitable for outdoor useOptimum strain reliefRobust

cRUus

Article number Article descriptionVersionCross-section (min) in mm²Cross-section (max) in mm²Stripping length (mm)Pieces / PU
EPIC® H-Q 5 PE protection earth crimping contact pin
10431605
EPIC® H-Q 5 PE SCEM 0.75 ... 1.0 mm²male0.7517.410
10431615
EPIC® H-Q 5 PE SCEM 1.5 mm²male1.51.57.410
10431625
EPIC® H-Q 5 PE SCEM 2.5 mm²male2.52.57.410
10431640
EPIC® H-Q 5 PE SCEM 4.0 mm²male447.410
EPIC® H-Q 5 PE protection earth crimping contact socket
10432605
EPIC® H-Q 5 PE BCEM 0.75 ... 1.0 mm²female0.7517.410
10432615
EPIC® H-Q 5 PE BCEM 1.5 mm²female1.51.57.410
10432625
EPIC® H-Q 5 PE SCEM 2.5 mm²female2.52.57.410
10432640
EPIC® H-Q 5 PE BCEM 4.0 mm²female447.410

Application range

  • For use with EPIC® H-Q 5 and EPIC® H-Q 7 rectangular connector inserts.

Product features

  • Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
  • Silver coating with tarnish protection for high electrical conductivity and thermal conductivity.
  • Suitable for conductor cross-sections up to 4.0 mm².

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

Contact resistance

  • < 2 mOhm

Termination methods

  • Crimp termination: 0.75 mm² ... 4.0 mm²

Material

  • brass silver plated CuZn / Ag

Cycle of mechanical operation

  • 500

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.