Crimping tool for single contacts

Crimping plier for EPIC® crimping contacts

Crimping plier for various interchangeable inserts for a safe crimping of EPIC® contacts for optimum current transmission and long durability

Crimping plier for various interchangeable crimping insertstool

Article number Article descriptionPieces / PU
Tools
11147000
EPIC® TOOL CRIMP HAND1

Application range

  • Harnessingshops
  • Service technician

Product features

  • Crimping pliers are supplied in a tool case with plenty of space for inserts and a locators (not included)
  • Opening lock that prevents the crimping tool from not being completely closed, manual unlocking possible
  • Optimum lever ratio for effort saving crimping
  • Ergonomic handle and optimum center of gravity for comfortable handling
  • Crimp jaws close in parallel for optimum crimping result

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.