EPIC® H-A 3 MTGH

Innovative metal housing

Article number Article descriptionMCable glandCable clamping rangeMaterialPieces / PU
19512103
EPIC H-A 3 MTGH M2525--Zinc die-casting10
19512104
EPIC H-A 3 MTGHV 9-17-yes9.0 - 17.0Zinc die-casting10

Benefits

  • The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
  • The hood housing is mateable with many commercially available housings (panel-mount base, surface-mount base or coupler hood housings).
  • Locking is via single lever on the counterpart.
  • With threaded hole for use with a corresponding cable gland.
  • The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.

Application range

  • To protect the connector insert from environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For power supply connection of devices and machines in various applications.
  • Withstands high environmental and mechanical stresses.

Product features

  • Hood, high version
  • Bolts for single lever
  • Straight cable entry
  • Versions with / without cable gland
  • Metal housing

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated zinc die-casting, grey
    Lever: zinc-plated steel

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.