EPIC® H-A 3 TS
Innovative metal and plastic housing design
The robust compact plastic housing has a side cable entry and is suitable for use in machine and device manufacturing.
- Lightweight, chemically resistant plastic housing
- Protection rating UL50E tested
Benefits
- Housing in plastic or metal version for safe connections in the smallest possible space
Application range
- Machine and equipment manufacturing
- Control engineering
- Electronic laboratory
Product features
- Hood
- Bolts for single lever
- Side cable entry
- Versions with / without cable gland
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- thermoplastic, grey, black
Lever: zinc-plated steel
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.