EPIC® H-A 3 MEGS
Innovative metal housing
EPIC® Rectangular connector, insert housing angled, with counter nut, IP68, zinc diecasting
- Innovative screw mounted housing
- Protection rating UL50E tested
Benefits
- The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
- The built-in housing is mateable by many commercially available hood housings.
- With side cable entry for orderly cable routing and to prevent excessive bending of the cable.
- Simple mounting on the enclosure by screwing in and fixing with locknut.
- The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.
Application range
- To protect the connector insert from environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For power supply connection of devices and machines in various applications.
- Withstands high environmental and mechanical stresses.
- Suitable for outdoor use.
Product features
- Screw mounted housing including flat gasket and counter nut
- 1 lever
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated zinc die-casting, grey
Lever: zinc-plated steel
Sealing: NBR - Housing: grey thermoplastic, black
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.