EPIC® H-A 3 MAGD

Innovative metal and plastic housing design

The housing for rectangular connectors has a direct cable entry and pivots for a single lever. The housing is suitable for use in investment construction.

Made in Germany

Supplementary automation components from LappMechanical and plant engineeringRailWind EnergySuitable for outdoor useGood chemical resistanceFlame-retardantCorrosion-resistantMechanical resistanceRobust

CE

Article number Article descriptionPieces / PU
Cover with sealing for socket and pin inserts
10455110
EPIC® H-A 3 MAGD10

Benefits

  • The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
  • The panel mount housing is mateable to many commercially available grommet housings.
  • Protective cover protects against environmental influences when not plugged in.
  • Integrated, internal seal simplifies assembly (no small parts to lose).
  • The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.

Application range

  • To protect the connector insert from environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For power supply connection of devices and machines in various applications.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated zinc die-casting, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 66 / IP 68 1 meter / 10 hours (locked)
  • IP 44 (cover locked)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.