EPIC® MH 2 100A
High flexibility by the use of any combination of inserts in one connector
High power module 2pole for compact power transmission
- Modular connector system, plugable with the market standard
- High power module 2pole for compact power transmission
Article number | Article description | Contact type | Number of operating contacts | Slots | Pieces / PU | |
---|---|---|---|---|---|---|
44423212
| EPIC® MHS 2 CM 100A | male | 2 | 2 | 10 | |
44423213
| EPIC® MHB 2 CM | female | 2 | 2 | 10 |
Benefits
- High power module 2pole for compact power transmission
- Crimp connection for permanent vibration proof contacting
- EPIC® MH system is mateable with the market standard
- The mix of different functions in one plug guarantees high flexibility
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 1000 V
Rated impulse voltage
- 8 kV
Rated current (A)
- 100 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 5 mOhm
Number of contacts
- 2
Termination methods
- Crimp termination: 0.75 mm² ... 4.0 mm²
Material
- Polyamide, glass fibre-reinforced
Cycle of mechanical operation
- 500
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.