SILVYN® FPAD-M

Conduit fitting with Integrated cable strain relief for use with protective conduits SILVYN® FPAS and SILVYN® HCC

Integrated SKINTOP® cable strain relief

Maximum vibration protectionAssembly timeOptimum strain reliefIntegrated SKINTOP<sup>®</sup> cable glandTemperature-resistantUV-resistantWaterproof

CE

Article number Metric sizeClamping range in mmThread length mmSuitable for SILVYN® FPASSuitable for SILVYN® HCCPieces / PU
SILVYN® FPAD-M IP66
61805112
16 x 1.54.0 - 10.08161610
61805113
20 x 1.56.0 - 13.09202010
61805114
25 x 1.58.0 - 17.010252510
SILVYN® FPAD-M IP68
61805109
16 x 1.54.0 - 10.08161610
61805110
20 x 1.56.0 - 13.0921-10
61805111
25 x 1.58.0 - 17.01028-10

Benefits

  • Provides additional strain relief for cable(s) through integrated SKINTOP® cable gland with flexible lamellas.
  • Quick-release fastener with locking device protects against unintentional opening of the conduit system.
  • Simple disassembly of the conduit fitting by help of a screwdriver.
  • Liquid-tight in accordance with protection class IP 66 / IP 68 (on the hose side, in conjunction with SILVYN® FPAS and SILVYN® HCC protective conduits).
  • Large, variable clamping ranges allow for different cable outer diameters.

Application range

  • For universal use at machine interfaces to connect a protective conduit system.
  • For protective conduit systems that require additional strain relief while maintaining a high level of sealing.
  • For use with SILVYN® FPAS and SILVYN® HCC protective conduits.
  • Can be used in dry, wet and especially in rough and oily environments.
  • Withstands chemical and mechanical stress.

Product features

  • Good weather and UV-resistance
  • Conduit fitting is openable with a screwdriver

Product Make-up

  • Metric connection thread
  • Body with inner sealing
  • Upper part with integrated all-round toothing
  • Integrated SKINTOP® cable strain relief

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • IP66 or IP68 depending on the fitting

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.