SILVYN® FPAG-M

SILVYN® FPAG-DUO M - IP66 conduit fitting with integrated cable strain relief for use with SILVYN® FPAS

Integrated SKINTOP® cable strain relief

Maximum vibration protection Assembly time Optimum strain relief Integrated SKINTOP<sup>®</sup> cable gland Temperature-resistant UV-resistant Waterproof

CE

Article number Metric size Clamping range in mm Thread length mm Suitable for SILVYN® FPAS Suitable for SILVYN® HCC Pieces / PU
61805112
16 x 1.5 4.0 - 10.0 8 16 16 10
61805113
20 x 1.5 6.0 - 13.0 9 20 20 10
61805114
25 x 1.5 8.0 - 17.0 10 25 25 10

Benefits

  • Fast assembly
  • High tensile strength
  • Watertight
  • Vibration protection

Application range

  • In combination with protective conduit:
  • SILVYN® HCC

Product features

  • Good weather and UV-resistance
  • Conduit fitting is openable with a screwdriver

Product Make-up

  • Metric connection thread
  • Body with inner sealing
  • Upper part with integrated all-round toothing
  • Integrated SKINTOP® cable strain relief

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • Conduit: IP66
    Cable: IP68

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.