EPIC® DATA M12-InCable-RJ45

With this high-quality adapter, you can now connect RJ45 patch cables and M12 patch cables in next to no time. No complex rewiring of your systems is required – a simple plug-in, left and right, is all that is needed for immediate, stable data transmission. The adapter is suitable for harsh industrial environments and is available as an M12D- or M12X-coded variant.

installation without tools

Supplementary automation components from LappMechanical and plant engineeringAssembly timeSpace requirement

EtherNetIP

Article number
7433500230
7433500231
7433500228
7433500229

Benefits

  • Functions as an adapter between a RJ45 patch cable and a M12 patch cable (D- or X-coded).
  • Easy integration into existing systems without having to re-plan the cabling, thus saving time during installation.
  • For stable, uninterrupted data transmission between different connector types.
  • Housing made of robust polyamide.
  • Low contact resistance on the M12 plug connection thanks to gold-plated, corrosion-resistant brass contacts.

Application range

  • For use in Ethernet-based automation technology networks.
  • Especially for cabling sensors, actuators, control systems and networks.
  • Withstands high chemical and mechanical stress.

Protection rating

  • IP 67

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.