EPIC® H-A 3 MAGD
Innovative metal and plastic housing design
The housing for rectangular connectors has a direct cable entry and pivots for a single lever. The housing is suitable for use in investment construction.
Made in Germany
Article number | Article description | Pieces / PU | |
---|---|---|---|
Cover with sealing for socket and pin inserts | |||
10455110
| EPIC® H-A 3 MAGD | 10 | |
Cover without sealing for pin inserts | |||
10455120
| EPIC® H-A 3 MAGD without sealing | 10 |
Benefits
- The EPIC® H-A 3 series comprises the smallest housings in the heavy-duty industrial connector range and ensures secure connections in the smallest of spaces.
- The panel mount housing is mateable to many commercially available grommet housings.
- Protective cover protects against environmental influences when not plugged in.
- Integrated, internal seal simplifies assembly (no small parts to lose).
- The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.
Application range
- To protect the connector insert from environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For power supply connection of devices and machines in various applications.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated zinc die-casting, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 66 / IP 68 1 meter / 10 hours (locked)
- IP 44 (cover locked)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.