EPIC® H-Q 12
Multi-pole insert for the small H-A 3 housing
EPIC® H-Q 12 Insert for H-A 3 housings
- 12 power contacts in confined spaces
- Space saving, crimping contact
- Made in Europe
Benefits
- Mateable with market standard connectors.
- Suitable for conductor cross-sections from 0.14 - 4.0 mm².
- High performance crimping contacts
- PE contact with screw connection
Application range
- Machine and equipment manufacturing
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 400 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 10 A
UL: 14 A
CSA: 10 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 3 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 12 + PE
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Material
- PA Polyamid
Cycle of mechanical operation
- 200
VDE-tested
- CSA-tested:
CSA File Number: 262771 - UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
