EPIC® Cover plates

The cover plates are intended to cover the openings in the panels for built-in H-B type housing.

Article number Article descriptionVersionPackaging unit
10018922
H-B 16for H-B 16 panel-mount base housing10

Product features

  • For coverage of panel cut-outs for panel-mount base housings type H-A and H-B

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002309
  • ETIM 5.0 Class-Description: Adapter plate industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002309
  • ETIM 6.0 Class-Description: Adapter plate industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.